System and Installation Requirements
Computer Operating System
- Windows 11 64-bit, Version 22621
- Windows 10 64-bit, Version 1809 or later
Computer Hardware
Windows 11 / Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920 x 1080 recommended
Peripheral Software Libraries Used
The peripheral software libraries are installed in two stages — during software installation and when it is required.
Libraries installed during software installation
The following libraries are used by the Power Supply application. If these libraries are not found on your computer, they will be installed for you (no software licenses are required).
- 1394 OHCI Compliant Host Controller (Legacy) 0.0.1
- IVI Shared Component 3.0.0
- IVI.NET Shared Components 1.4.1 for .NET 2.0 (1.41.49153)
- Keysight IO Libraries Suite 2024.1 or later
- Microsoft Visual C++ 2010 Redistributable (x64) 10.0.40219
- Microsoft Visual C++ 2010 Redistributable (x86) 10.0.40219
- Microsoft Visual C++ 2015 - 2022 Redistributable (x64) 14.34.31938.0
- Microsoft Visual C++ 2015 - 2022 Redistributable (x86) 14.34.31938.0
- VISA Shared Components 7.2 (64-bit) 7.2.0205
- VISA.NET Shared Components 7.2 (64-bit) 7.2.0205
Libraries installed when required
The following libraries are used by certain features in the Power Supply application. If the prerequisite software is not found on your computer, you will be prompted a notification error "Prerequisite software for this feature is not available". Click the Notifications icon (
) on the bottom right corner to view and install the software.
- Keysight Host Processor Platform 5.5 or later
- Keysight License Service 5.6 or later
- Keysight License Manager 5.6 or later
- Keysight PathWave License Manager 7.4 or later